PROG_P7198_134_PRODIMAGE
PROG_P7198_134_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Glimmer_Silver_Ridge_GeneralLit
PROG_glimmer_DSC5740_detailshot

Glimmer Collection Two-Light Wall Sconce

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7198-134

Collection name:

Glimmer

Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury. An architecturally styled frame in a Silver Ridge finish supports the prismatic glass pendants.

  • Elements that sparkle create an instant statement within the home.
  • Two layers of elongated prism drops offer a livable luxury feel.
  • Architecturally- styled frame in Silver Ridge finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Type
Flush Mount Glass Shade
UPC
785247214440
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4.75 in
Dimensions
8 in x 4.75 in x 10 in
Height
10 in
Height to Center
3.5 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.05 lb
Width
4.75 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
112

Resources

Instruction Sheet Number
93078089

Resources and downloads