text.skipToContent text.skipToNavigation

Hangar Collection Wall Bracket

By Progress Lighting 

Collection Name:  Hangar

Catalog ID: P710043-009

By Progress Lighting
$66.44 USD
Collection Name:  Hangar
Catalog ID:  P710043-009
Fixtures in the Hangar collection are fun, light and airy pieces - perfect for both casual and modern homes. A sophisticated, statement-making frame occupies a large visual space. The one-light wall bracket is finished in Brushed Nickel with graphite accents to complete the design.
  • A sophisticated, statement-making frame occupies a large visual space
  • Modern wire basket forms are finished in dual toned design
  • Brushed Nickel with graphite accents
  • One light wall bracket
  • Uses one 60-watt max. medium base style bulb (sold separately)
  • Fixtures in the Hangar collection are fun, light and airy pieces
  • Perfect for both casual and modern homes
  • A natural choice for closets, hallways and smaller areas within the home.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Wall Sconce
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse
Type Armed
UPC 785247219780
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4.5 in
Dimensions 5 in x 4.5 in x 8.75 in
Height 8.75 in
Height to Center 4 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.1 lb
Width 4.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 192

Resources and Downloads