PROG_P710017_015_PRODIMAGE
PROG_P710017_015_PRODIMAGE
Discontinued
Clearance

Hobbs Collection One-Light Wall Sconce

$61.60 USD
$122.65 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710017-015

Collection name:

Hobbs

Modern traditional design, commonly referred to as MoTra, is the combination of crisp geometric forms in classic shapes and materials. Hobbs delivers on this concept with an elegant beveled glass diffuser framing a vintage light bulb. The rectangular and circular fittings add a sense of classic craftsmanship for a sense of rich detail. Polished Chrome finish.

  • Modern traditional styling - commonly referred to as MoTra
  • Combination of crisp geometric forms in classic shapes and materials.
  • Elegant beveled glass diffuser.
  • Polished Chrome finish
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Luxe
  • Transitional
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Urban Industrial
  • Transitional
  • Farmhouse
Type
Flush Mount Glass Shade
UPC
785247212118
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4.875 in
Dimensions
6 in x 4.875 in x 12 in
Height
12 in
Height to Center
6 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.1 lb
Width
4.875 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
104

Resources

Instruction Sheet Number
93077950

Resources and downloads