text.skipToContent text.skipToNavigation

Metro Collection One-Light Wall Sconce

By Progress Lighting 

Collection Name:  Metro

Catalog ID: P710016-015

By Progress Lighting
$91.63 USD
Collection Name:  Metro
Catalog ID:  P710016-015
Metro delivers a clean, geometric form with a pleasing balance of angular metal fittings and a crisp linen shade. The stately fixture adds a modern accent with an elegant sense of architectural distinction. Polished Chrome finish.
  • Polished Chrome finish.
  • Metro delivers a clean, geometric form.
  • Features a pleasing balance of angular metal fittings with a crisp square linen shade.
  • A stately fixture adds a modern accent with an elegant sense of architectural distinction.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product Variations

PROG_P710016_015_PRODIMAGE
P710016-015
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Wall Sconce
Glass White Linen
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E12
Socket Type socket
Style
  • Modern
  • Transitional
Type Armed Candle Fabric Shade
UPC 785247212170
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Dimensions 5.5 in x 7.25 in x 15.125 in
Height 15.125 in
Height to Center 10.5 in
Length 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.79 lb
Width 7.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 104

Resource Links

Instruction Sheet Number 93077945

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos