text.skipToContent text.skipToNavigation

Orrizo Collection Two-Light Wall Sconce

By Progress Lighting 

Collection Name:  Orrizo

Catalog ID: P710063-031

By Progress Lighting
$225.61 USD
Collection Name:  Orrizo
Catalog ID:  P710063-031
Suitable for sleek and sophisticated interiors, the Orrizo Collection's two-light wall bracket presents an artful arrangement of clear glass and golden metal rods that adorn a Black band. Geometric and artisan design influences complement both Modern and Luxe settings. Common applications for these statement-making fixtures include dining rooms and bedrooms and foyers.
  • Sleek and sophisticated, the Orrizo is a modern interpretation of an iconic fixture
  • It's rods and bands illustrate geometric and artisan design influences
  • The two-light wall sconce makes a statement in dining rooms, bedrooms and in a pair over fireplaces
  • Modern, Luxe styling gives this collection a clean, fresh appeal
  • The frame’s black finish provides a stark counterpoint to the fixture’s golden and glass accents
  • Measures 6 3/8in W x 23in ht. x 5in D, height from center is 10 1/2in
  • Uses two, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Wall Sconce
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Modern
Mount location Wall
Mounting for outlet box included swivel mounting strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Luxury
Type Abstract Flush Mount
UPC 785247228409
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.375 in x 5 in x 23 in
Height 23 in
Height to Center 10.5 in
Length 6.375 in
Note Weight of fixture exceeds NEC limits No
Weight 3.04 lb
Width 5 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 48

Resource Links

Instruction Sheet Number 93097612

Resources and Downloads