PROG_P710063_031_PRODIMAGE
PROG_P710063_031_PRODIMAGE
play
3D View
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+4
PROG_P710063_031_detail_PRODIMAGE

Orrizo Collection Two-Light Wall Sconce

$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710063-031

Collection name:

Orrizo

Suitable for sleek and sophisticated interiors, the Orrizo Collection's two-light wall bracket presents an artful arrangement of clear glass and golden metal rods that adorn a Black band. Geometric and artisan design influences complement both Modern and Luxe settings. Common applications for these statement-making fixtures include dining rooms and bedrooms and foyers.

  • Sleek and sophisticated, the Orrizo is a modern interpretation of an iconic fixture
  • It's rods and bands illustrate geometric and artisan design influences
  • The two-light wall sconce makes a statement in dining rooms, bedrooms and in a pair over fireplaces
  • Modern, Luxe styling gives this collection a clean, fresh appeal
  • The frame’s black finish provides a stark counterpoint to the fixture’s golden and glass accents
  • Measures 6 3/8in W x 23in ht. x 5in D, height from center is 10 1/2in
  • Uses two, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
Mount location
Wall
Mounting for outlet box included
swivel mounting strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Luxury
Type
Abstract Flush Mount
UPC
785247228409
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.375 in x 5 in x 23 in
Height
23 in
Height to Center
10.5 in
Length
6.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.04 lb
Width
5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93097612