text.skipToContent text.skipToNavigation

Palacio Collection Wall Bracket

by Progress Lighting 

Collection Name: Palacio

Catalog ID: P710037-078

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold finish with faux white marble torch accent for a stunningly elegant design. White silk shade complement gold accents to create a statement-making style. One-light wall sconce is Ideal for a variety of interiors.

  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Wall bracket uses one 75W medium base lamp (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for a variety of interiors
  • Can be used in living rooms, entryways and foyer settings
  • Suitable for a variety of exteriors and interiors.

$89.43

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Gold
Color Generic gold
Construction Material - Main Steel
Finish Name Vintage Gold
Finish Type painted
Glass White Silk
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern
UPC 785247218905
Warranty Length 1 year limited warranty

Dimensions

Depth 7.5 in
Height 17 in
Height to Center 9 in
Note Weight of fixture exceeds NEC limits No
Weight 2.86 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads