text.skipToContent text.skipToNavigation

Savor Collection Wall Sconce

by Progress Lighting 

Collection Name: Savor

Catalog ID: P710029-134

Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship. Sheer sailcloth textured shade is integral to the design. Savor is suitable for a wide variety of home decor styles. One-light wall sconce in a Silver Ridge finish.

  • Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship
  • Sheer textured sailcloth shades provide pleasing and gentle illumination
  • Silver Ridge finish
  • Uses one 100-watt max. candelabra base bulbs (sold separately)
  • Savor is suitable for a wide variety of home decor styles
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for hallways, entryways and foyers.

$106.48 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Silver Ridge
Finish Type painted
Glass Textured sailcloth
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
UPC 785247216062
Warranty Length 1 year limited warranty

Dimensions

Depth 8 in
Height 18 in
Height to Center 9.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.22 lb
Width 6.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)