PROG_PECUE_UR_30_RC_PRODIMAGE
PROG_PECUE_UR_30_RC_PRODIMAGE
PROG_PECUE-Ux-30_Dim_info

LED Combination Exit/Emergency Light

Brand:

Progress Lighting

Catalog ID:

PECUE-UR-30-RC

Collection name:

Exit Signs

LED Exit Sign Combo, Face style: Universal, Color: White, Number of Lamps: 2, Voltage Rating: Dual-voltage 120 or 277 VAC. The PECUE Series can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Molded-in template for Quick installation.
  • Includes long-life Nickel Cadmium battery for UL recognized 90 minute emergency lighting.
  • Provided with test switch and AC-On indicator.
  • Canopy included.
  • Lamp heads are fully adjustable.
  • Remote Capacity Option.

Product details

General

Can be mounted up or down

No

Color

White

Color Generic

White

Construction Material - Main

Thermoplastic

Convertible fixture includes both mounts

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Exit Emergency

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lumens

101 lm

Mount location

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature Celcius Max

30 °C

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Room Type

Emergency

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

UPC

785247199099

Warranty Length

2 year full warranty

Dimensions

Depth

4.3 in

Dimensions

4.3 in x 18 in x 8.2 in

Height

8.2 in

Length

4.3 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.5 lb

Width

18 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

3.6 W

Voltage Rating

Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

96

Resources

Instruction Sheet Number

93066294

Resources and downloads