text.skipToContent text.skipToNavigation

Vintage LED Medium Base Light Bulb

by Progress Lighting 

Collection Name:  LED Lamps

Catalog ID: V6.5ST19DLED922/JA8

Maxlite's filament ST19 LED lamp is an energy saving decorative lamp designed to meet Title 24 code for the State of California. The 6.5 watt E26 base lamp is Energy Star rated and dimmable. Brightness: 450 lumens. 15,000 hour life (L70 standards). Light Appearance: 2200K.

  • Medium base LED Vintage Lamp
  • Brightness: 450 lumens.
  • 15,000 hour life (L70 standards).
  • Light Appearance: 2200K.
  • Energy Star Rated.
  • Meets California Title 24 - JA8 - 2016.
  • 3 year limited warranty.
  • This product is not available for sale into the State of California.

$13.20 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Unfinished
Color Generic Unfinished
Color Rendering Index (CRI) 90 CRI
Color Temperature 2200 K
Construction Material - Main Glass
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Unfinished
Lamp Included No
Lamp Shape ST19
Lamp Type ST19
Lamp Type Actual ST19
Lamp Type Basic Solid State
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 104°F
Power Source Hardwired
Power Source Required? Yes
Starting Temperature - Minimum -4 °F
Sub Brand Progress LED
UPC 767627928666
Warranty Length 3-year Limited Warranty

Dimensions

Height 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 2.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 6.5 W
Lumens Per Watt 69 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 15000
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads