PROG_P8757_109_PRODIMAGE
PROG_P8757_109_PRODIMAGE
PROG_Extra-chain_app_shot_example
PROG_Extra-chain_app_shot_2_example

Accessory Chain - 10' of 9 Gauge Chain in Brushed Bronze

$61.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8757-109

Collection name:

Accessory Chain

Customize your lighting design with this stylish and functional gauge chain. This solid chain permits installation of chain-hung fixtures on high ceilings. The chain is coated in a beautiful brushed bronze finish to match a variety of style settings. Maximum fixture weight is 50lbs.

  • Maximum fixture weight is 50lbs.
  • Chain is coated in a silky satin brass finish.
  • Includes a one year limited warranty.
  • Excellent for installing fixtures on higher ceilings.
  • Perfect for a variety of settings where an accessory is needed to customize the design.
  • Measures 1-inch width by 120-inch height.
  • Weighs 1.7lbs.
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Accessories
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Plated
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Max Load Lbs.
50 lb
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
UPC
785247241163
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
50 lb

Dimensions

Dimensions
1 in x 1 in x 120 in
Gross Weight with Packaging
1.5 lb
Height
120 in
Length
1 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
1 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12
Pallet Quantity
180