text.skipToContent text.skipToNavigation

PCIWG4 WIREGUARD-4ft

by Progress Lighting 

Catalog ID: PCIWG4

4ft Wire Guard. Can be used on strip chassis width between 3" - 4".

$19.69 USD

Available to purchase from

Product Details

General

Color Chrome
Color Generic chrome
Construction Material - Main 14 gauge steel wire
Finish Name Chrome
Mounting for outlet box included No
Power Source N/A
Power Source Required? No
UPC 785247202119

Dimensions

Dimensions 48 in x 5.375 in x 4.5 in
Height 4.5 in
Length 48 in
Weight 0 lb
Width 5.375 in
Width Diameter Descriptor W.

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes

Logistics

Carton Quantity 1

Resources/Downloads