PROG_P8822_01_PRODIMAGE
PROG_P8822_01_PRODIMAGE
PROG_P8822_01 (-20)_PRODIMAGE
PROG_P8822_01 (-09)_PRODIMAGE
Discontinued
Clearance

Markor Collection 16" Drum Shade for Use with Markor Pendant Kit

$56.00 USD
$129.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8822-01

Collection name:

Markor

The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 16" shade with Black Parchment Paper is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.

  • Modular pendant system.
  • This 16" shade with Black Parchment Paper is inspired by mid-century design.
  • Acrylic bottom diffuser.
  • Must be used with pendant kit to be a complete fixture.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black Parchment
Finish Type
Black Parchment
Fixture Type
Accessory
Glass
Black Parchment
Lamp Included
No
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location
Fixture
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
  • Transitional
  • Modern
Type
Pendant
UPC
785247155163
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 10 in
Gross Weight with Packaging
4 lb
Height
10 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
16 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
16

Resources

Instruction Sheet Number
93024645

Resources and downloads