text.skipToContent text.skipToNavigation

Everlume Collection Edgelit Recessed Rough-in Plate

by Progress Lighting 

Collection Name:  Everlume

Catalog ID: P860044-001

The Edgelit Recessed rough in accessory allows for Edgelit recessed fixtures to be used in new construction installations. This accessory ensures a mounting location after dry wall is installed and can be used when building codes require that the luminaire is supported from the building structure.

  • Rough in accessory for Edgelit Recessed P800004/P800005
  • 20" length and 9" wide
  • Use for new contruction
  • Ensures mounting location after dry wall is installed
  • Can be used when building codes require luminaire is supported from the building structure

$16.50 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Recessed
Color Unfinished
Color Generic Unfinished
Construction Material - Main Galvanized Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type Basic accessories
Mount location recessed
Mounting for outlet box included NA
Photocell No
Power Source N/A
Power Source Required? No
Room Type
  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room
UPC 785247231553
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 20 in x 0.035 in x 9 in
Height 9 in
Length 20 in
Weight 0 lb
Width 0.035 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads