PROG_P8602_20_PRODIMAGE
PROG_P8602_20_PRODIMAGE
PROG_Kitchen_Stems_App_Shot_P8602_example
PROG_Extra_Stem_app_shot_example
+1
PROG_Extra_Stem_app_shot_3_example

Stem Extension Kit In An Antique Bronze Finish

$24.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8602-20

Collection name:

Accessory Stem Kit

Stem extension kit with 2-6" and 1-12" stems included. Requires at least one link of chain at the top of fixture (not included). Antique Bronze finish.

  • Antique Bronze finish.
  • Includes two 6", one 12" stems.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs.
25 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
UPC
785247192465
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
25 lb

Dimensions

Dimensions
0.5 in x 0.5 in x 24 in
Gross Weight with Packaging
1 lb
Height
24 in
Length
0.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.39 lb
Width
0.5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12
Pallet Quantity
2538

Resources and downloads