text.skipToContent text.skipToNavigation

Hide-a-Lite LED Tape L Shape Connector 90 degree for connecting tape sections

by Progress Lighting 

Collection Name:  Hide-a-Lite LED Tape

Catalog ID: P700016-000

Progress Lighting offers a wide variety of accessories from the LED Tape Light Undercabinet System for customized layouts. The L connector cords join multiple sections of LED tape and can create 90° bends to allow for additional flexibility in design for undercabinet systems. The connector cord features piercing conductors for secure connection. It provides a snap-fit cover for intuitive installation. These work with the P700008/P700009/P700010 tape light.

  • Connectors feature piercing conductors for a secure connection
  • Connector creates a 90° bend to provide even more flexibility in design for undercabinet systems
  • Joins multiple section of LED tape
  • Connector comes with a snap-fit cover for intuitive installation
  • Black finish
  • Measures 72 in L X 5/8 in W X ¼ in Ht
  • Works well with the P700008/P700009/P700010 tape light
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$9.24 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color Black
Color Generic black
Construction Material - Main Plastic
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Lamp Included No
Lamp Type Basic accessories
Mount location surface
Mounting for outlet box included NA
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Kitchen
UPC 785247222919
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 2.0625 in x 2.0625 in x 0.25 in
Height 0.25 in
Length 2.0625 in
Weight 0.04 lb
Width 2.0625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 24 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads