text.skipToContent text.skipToNavigation

Hide-a-Lite LED Tape LED Tape End Caps to terminate runs.

by Progress Lighting 

Collection Name:  Hide-a-Lite LED Tape

Catalog ID: P700019-000

Progress Lighting offers a variety of mounting and end clips to help make finishing an installation a smooth experience and to provide options for flexibility in design. The LED Tape Light Undercabinet System offers end caps to finish an installation by placing them at the end of a run of LED tape after the tape has been cut.

  • End caps are ideal for terminating the run of LED tape at the end of an installation
  • Place caps after the LED tape has been cut at the end of a run
  • Caps are sold in sets of 10
  • Measure ½ in L X ½ W X ¼ Ht
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$4.29 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic white
Construction Material - Main Plastic
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Lamp Included No
Lamp Type Basic accessories
Mount location surface
Mounting for outlet box included NA
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Kitchen
UPC 785247222940
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 0.59 in x 0.49 in x 0.21 in
Height 0.21 in
Length 0.59 in
Weight 0.5 lb
Width 0.49 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 24 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads