PROG_P7229_09EB_PRODIMAGE
PROG_P7229_09EB_PRODIMAGE
Discontinued
Clearance

49-1/4" Contempoary Acrylic Linear Bath

$53.30 USD
$267.52 USD

Brand:

Progress Lighting

Catalog ID:

P7229-09EB

Collection name:

Linear Fluorescent Bath

49-1/4" White acrylic diffuser finished with contemporary Brushed Nickel end caps with twin linear detailing. 120V NPF electronic ballast. This fixture uses long-life electronic ballast for superior performance and reliability.

  • Brushed Nickel finish.
  • White acrylic diffuser.
  • Contemporary metal end caps.
  • Superior performance and reliability.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White
Lamp Included
No
Lamp Shape
T8
Lamp Type
F32T8
Lamp Type Actual
T8
Lamp Type Basic
Linear Fluorescent
Lifestyle
Modern
Mount location
Wall
Mounting for outlet box included
housing
Mounting Type
  • Wall Horizontal
  • Wall Vertical
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
bi-pin twist-in
Socket Type
lamp holders
Style
Modern
Type
Bath Bar
UPC
785247151851
Warranty Length
1 year warranty

Dimensions

Depth
4.5 in
Dimensions
49.25 in x 4.5 in x 4.5 in
Gross Weight with Packaging
9 lb
Height
4.5 in
Length
49.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
9 lb
Width
4.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
32 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
45

Resources

Instruction Sheet Number
93014821

Resources and downloads