text.skipToContent text.skipToNavigation

Adley Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Adley

Catalog ID: P300154-009

Create a haven for relaxation and revival with the Adley one-light bath. This fixture features a Brushed Nickel, curved backplate attached to a simple, clear glass shade. The modern piece is perfect for adding ambient light to bathroom and vanity settings in traditional and transitional interiors.

  • Perfect for adding ambient lighting to bathroom and vanity settings
  • Backplate has a graceful beveled detailing and is attached to a simple bar holding the glass-shaded light
  • Finished in a subtly reflective Brushed Nickel for an elegant matte texture
  • Mount on a wall on either side of a mirror to eliminate shadows on the face when getting ready for the day or for a night out
  • A sophisticated choice for new traditional and transitional settings
  • Can be displayed individually or in groups of two or more
  • Can be mounted facing up or down
  • Measure 4-1/2 in width X 7-3/4 in height
  • Uses one 60-watt max medium base bulb, or the LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$79.75 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Transitional
  • New Traditional
UPC 785247232406
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6 in
Height 7.75 in
Height to Center 3.875 in
Weight 1.32 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads