text.skipToContent text.skipToNavigation

Alexa Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name: Alexa

Catalog ID: P2959-09

Create the sophisticated feel of modern, urban living in your home with this one-light bath fixture from the Alexa Collection. Visually interesting white linen finished glass with a crisp clear edge accent is complemented by a pleasingly simple Brushed Nickel frame. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.

  • Simple Brushed Nickel frame.
  • Visually stimulating white linen glass.
  • Vintage mid-century modern look.
  • Vintage mid-century modern look.
  • Fixture can be installed with glass facing up or down.

$78.54 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Glass Etched Linen with clear edge
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
UPC 785247161690
Warranty Length 1 year warranty

Dimensions

Depth 6.125 in
Gross Weight with Packaging 3 lb
Height 9.375 in
Height to Center 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads