text.skipToContent text.skipToNavigation

Alexa Collection Two-Light Brushed Nickel Etched Linen With Clear Edge Glass Modern Bath Vanity Light

By Progress Lighting 

Collection Name:  Alexa

Catalog ID: P2977-09

By Progress Lighting
$146.30 USD
Collection Name:  Alexa
Catalog ID:  P2977-09
Create the sophisticated feel of modern, urban living in your home with this two-light bath fixture from the Alexa Collection. Visually interesting white linen finished glass with a crisp clear edge accent is complemented by a pleasingly simple Brushed Nickel frame. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.
  • Ideal for a bathroom and powder room.
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched linen glass shades with clear edge
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 13-inch width by 9.5-inch height by 6.125-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Haven, Kempsey, and Mast collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath & Vanity
Glass Etched Linen With Clear Edge
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type Vanity Light
UPC 785247159055
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.125 in
Dimensions 13 in x 6.125 in x 9.5 in
Gross Weight with Packaging 5.1 lb
Height 9.5 in
Height to Center 7.25 in
Length 13 in
Note Weight of fixture exceeds NEC limits No
Weight 5.1 lb
Width 6.125 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 42

Resources and Downloads