text.skipToContent text.skipToNavigation

Arch LED Collection Brushed Nickel Three-Light LED Bath

by Progress Lighting 

Collection Name:  Arch LED

Catalog ID: P300291-009-30

Fall in love with this innovative bath light. Classy, etched glass shades are aligned in a linear fashion. Each shade features a diffuser at its bottom constructed from glass. The shades are held in place by a sleek modern frame that is ready to help turn your home into the perfect environment for a relaxing staycation.

  • Classy, etched glass shades are aligned in a linear fashion.
  • Each shade features a diffuser at its bottom constructed from glass.
  • The shades are held in place by a sleek modern frame that is ready to help turn your home into the perfect environment for a relaxing staycation.
  • Ideal for any bathroom.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 20-1/2-inch width by 5-inch height.
  • Uses three integrated LED (10w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$187.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Bath & Vanity
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/ELV
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Distribution Up/Down
Light Source LED
Mount location wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main Integrated
Socket type material LED
Spacing 3.89 | 2.04 | 1.20
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247238163
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.4375 in
Height 5 in
Height to Center 2.5 in
Note Weight of fixture exceeds NEC limits No
Weight 4.2 lb
Width 20.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 10 W
Lumens Per Watt 50 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files
PROG_P300291-009-30_19.01182_testlabreports
IES file