PROG_P2997_163_hero_PRODIMAGE
PROG_P2997_163_hero_PRODIMAGE
PROG_P2997_163_heroalt_PRODIMAGE
PROG_P2997-163_detail-montage
+14
PROG_P2997_163_detail2_PRODIMAGE

Archie Collection Four-Light Vintage Brass Clear Double Prismatic Glass Coastal Bath Vanity Light

$369.82 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2997-163

Collection name:

Archie

Opt for stronger focused light illumination with the impressive Archie four-light bath. Four refined, double-prismatic glass shades hang shoulder to shoulder, each supported by its own curved arm. A single, straight bar supports the light sources and fuses the entire structure to a circular backplate. With its Vintage Brass finish, the fixture is perfect for inspiring an old-world feel as it brightens a bathroom or dressing table mirror, a hallway, or wherever focused light is called upon in farmhouse and transitional interiors.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Golden vintage brass finish
  • Stunning clear double prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 35.5-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL/CUL Damp Location Listed
  • Pairs with the Academy and Archives collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Brass
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Farmhouse
  • Transitional
Type
Vanity Light
UPC
785247232864
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
35.5 in x 7.25 in x 8.75 in
Gross Weight with Packaging
16 lb
Height
8.75 in
Height to Center
5.25 in
Length
35.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.49 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL/CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93031705