text.skipToContent text.skipToNavigation

Archie Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Archie

Catalog ID: P2989-163

Rejuvenate home décor with the timeless Archie one-light bath. A triplet set of double, prismatic glass shades are held in linear fashion by curved arms outfitted in a Vintage Brass finish. A simple bar, adorned by two vintage-style knobs on both of its ends, affixes the piece to a simple, round backplate. This time-honored fixture makes a lovely addition for eliminating shadows above a bathroom or dressing table mirror, in a hallway, or wherever focused light is desired in farmhouse and transitional interiors.

  • Perfect for above a bathroom or dressing table mirror, in a hallway, or wherever focused light is desired
  • Distinctive, double-prismatic glass shade adds visual texture while providing functional illumination
  • The cross-patterned, prismatic glass shade combined with vintage metal detailing offers an ideal look for farmhouse and transitional settings
  • One-light bath vanity with strap and vintage knob detailing
  • Finished in a beautifully muted Vintage Brass
  • Can be mounted facing up or down and includes installation and mounting hardware
  • Measures 5-3/4 in width X 8-1/4 in height, Extends 7 in, H/CTR 5-1/4 in
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$79.75 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Brass
Color Generic brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Glass Clear double prismatic
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Farmhouse
  • Transitional
UPC 785247232833
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Gross Weight with Packaging 4 lb
Height 8.25 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 2.65 lb
Width 5.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads