text.skipToContent text.skipToNavigation

Archie Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Archie

Catalog ID: P2992-163

Create a vintage-inspired look by adding the Archie three-light bath to a bathroom or dressing table mirror, in a hallway, or wherever task light is needed. Its softly muted, Vintage Brass finish gives an elegant old-age feel to the circular backplate and curved arms that daintily hold the double, prismatic glass shades. The charming fixture is an excellent selection for farmhouse and transitional settings.

  • Perfect for above a bathroom or dressing table mirror, in a hallway, or wherever focused light is desired
  • Distinctive, double-prismatic glass shades add visual texture while providing functional illumination
  • The cross-patterned, prismatic glass shades combined with vintage metal detailing offer and ideal look for farmhouse and transitional settings
  • Three-light bath vanity with strap and vintage knob detailing
  • Finished in beautifully muted Vintage Brass
  • Can be mounted facing up or down and includes installation instructions and mounting hardware
  • Measures 26-1/4 in width X 8-3/4 in height, Extends 7 in, H/CTR 5-1/4 in
  • Uses three 100-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$227.48 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Brass
Color Generic brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Vanity Light
Glass Clear double prismatic
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Farmhouse
  • Transitional
UPC 785247232857
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Gross Weight with Packaging 10 lb
Height 8.75 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 7.92 lb
Width 26.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads