PROG_P2127_09_PRODIMAGE
PROG_P2127_09_PRODIMAGE
PROG_P2127_09alt_PRODIMAGE
PROG_P2127_09_facing-up-or-down
+1
PROG_Arden_Brushed_Nickel_GeneralLit
Discontinued
Clearance

Arden Collection One-Light Bath & Vanity

$30.80 USD
$74.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2127-09

Collection name:

Arden

The one-light bath & vanity from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial arm suspends etched glass. This transitional style fixture is finished in Brushed Nickel.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for farmhouse and transitional style settings
  • Features a substantial frame crafted from overscale tubing in a soft brushed nickel
  • A soft glow of light comes from the etched glass shades
  • Mount the light fixture facing up or down
  • Measures 5.875-inch width by 8-inch height by 8.25-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
Type
Bath Sconce
UPC
785247195961
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.25 in
Dimensions
5.875 in x 8.25 in x 8 in
Gross Weight with Packaging
1.5 lb
Height
8 in
Height to Center
4 in
Length
5.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.65 lb
Width
8.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
112

Resources

Instruction Sheet Number
93063428

Resources and downloads