- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Ashbury Collection One-Light Bath & Vanity
Item Added to Your Cart!
Ashbury Collection One-Light Bath & Vanity
Ashbury Collection One-Light Bath & Vanity
By Progress Lighting
$20.80 USD
$20.80
Collection Name:
Ashbury
Catalog ID:
P2885-134WB
The Ashbury Collection throws a modern urban twist in your decor. One-light bath fixture featuring traditional style with a modern twist. Unique double drum glass shades are elegantly finished in a beige, linen texture. Painted Silver Ridge finish highlights curving details. This fixture can be installed with the glass facing up or down to suit your preference.
- Painted Silver Ridge finish.
- Double-drum glass shades.
- Elegant linen glass.
- Great curving details.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | Yes |
Category General | Bath & Vanity |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Fan - Dual mount | No |
Finish Name | Silver Ridge |
Finish Type | Painted |
Fixture Type | Bath & Vanity |
Glass | Toasted Linen |
Lamp Included | Yes |
Lamp Type | Candelabra Base (Krypton) |
Lamp Type Actual | Krypton |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | socket |
Socket type material | porcelain |
Style |
|
Type | Bath Sconce |
UPC | 785247157037 |
Warranty Length | 1 year warranty |
Dimensions
Depth | 7.75 in |
Dimensions | 6 in x 7.75 in x 9.125 in |
Gross Weight with Packaging | 3 lb |
Height | 9.125 in |
Height to Center | 5.5 in |
Length | 6 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 3 lb |
Width | 7.75 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 72 |
Resource Links
Instruction Sheet Number | 93028928 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.