text.skipToContent text.skipToNavigation

Blanco LED Collection Brushed Nickel 22" LED Linear Bath

by Progress Lighting 

Collection Name:  Blanco LED

Catalog ID: P300150-009-30

Enjoy this bath fixture's classic forms with crisp, contemporary updates. A silky, brushed nickel finish coats a simple backplate that anchors the light fixture in place. An elegant etched white glass shade shaped in a thin cylinder stretches horizontally across the design for a clean, modern demeanor.

  • An elegant etched white glass shade shaped in a thin cylinder stretches horizontally across the design.
  • A silky, brushed nickel finish coats a simple backplate that anchors the light fixture in place.
  • Enjoy classic forms with crisp, contemporary updates.
  • Ideal for any bathroom.
  • Perfect for mid-century modern, transitional, modern, and contemporary settings.
  • Measures 22-1/4-inch width by 4-3/4-inch height.
  • Uses an integrated LED (36w).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$198.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Bar
Glass Etched White
LED Yes
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Light Distribution Up/Down
Light Source LED
Mount location wall horizontal or vertical
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247237951
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.75 in
Height 4.75 in
Height to Center 2.375 in
Note Weight of fixture exceeds NEC limits No
Weight 2.79 lb
Width 22.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 36 W
Lumens Per Watt 53 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads