- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Blanco LED Collection Faux White Marble 22" Linear LED Bath
Item Added to Your Cart!
Blanco LED Collection Faux White Marble 22" Linear LED Bath
Blanco LED Collection Faux White Marble 22" Linear LED Bath
By Progress Lighting
$209.22 USD
Collection Name:
Blanco LED
Catalog ID:
P300150-150-30
LED bath and vanity fixtures in the Blanco collection highlight a classic form with contemporary updates. Brushed Nickel accents complement a Faux White Marble frame and canopy with a design that minimizes all visible hardware for an elegantly modern effect. Suitable for residential and commercial applications, fixtures can be installed vertically or horizontally to complement Modern, Luxe or Mid-Century interiors. 22" Linear LED Bath. Faux White Marble finish.
- Ideal for a bathroom
- Perfect for luxe and modern style settings
- Faux white marble finish
- Elegant etched white glass shade
- Fixture can mount horizontal and vertical
- Includes 1 integrated LED (35 W), 1942 lumens, 3000 K, 90 CRI, dimmable
- Measures 22.25-inch width by 4.75-inch height by 3.625-inch (extends from wall)
- Certifications: cETLus Damp Location Listed
- Pairs with a variety of lighting fixtures by Progress Lighting
- Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Base Type | LED |
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | Faux White Marble |
Finish Type | Painted |
Fixture Type | Bath & Vanity |
Glass | Etched White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Integrated LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | wall horizontal or vertical |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | Integrated |
Socket type material | LED |
Spacing | 1.87 | 1.26 | 1.04 |
Starting Temperature - Minimum | -10 °C |
Style |
|
Type | Bath Bar |
UPC | 785247224159 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 22.25 in x 3.625 in x 4.75 in |
Height | 4.75 in |
Height to Center | 2.375 in |
Length | 22.25 in |
Weight | 2.14 lb |
Width | 3.625 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Amperage Rating | 0.292 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 35 W |
Lumens Per Watt | 52.9 Lum/Watt |
Power Factor | Greater than 0.90 |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | Meets FCC Title 47, Part 15 Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Pallet Quantity | 40 |
Resource Links
Instruction Sheet Number | 93093047 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_P300150-150-30_18.00094_testlabreports
|
Please wait, preparing to download your file.