PROG_P300151_150-30h_PRODIMAGE
PROG_P300151_150-30h_PRODIMAGE
PROG_P300151_150-30vlit_PRODIMAGE
PROG_P300151_150-30v_PRODIMAGE
+1
PROG_P300151_150-30_horizontal-or-vertical
Discontinued
Clearance

Blanco LED Collection Faux White Marble 32" Linear LED Bath

$149.00 USD
$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300151-150-30

Collection name:

Blanco LED

LED bath and vanity fixtures in the Blanco collection highlight a classic form with contemporary updates. Brushed Nickel accents complement a Faux White Marble frame and canopy with a design that minimizes all visible hardware for an elegantly modern effect. Suitable for residential and commercial applications, fixtures can be installed vertically or horizontally to complement Modern, Luxe or Mid-Century interiors. 32" Linear LED Bath. Faux White Marble finish.

  • Ideal for a bathroom
  • Perfect for luxe and modern style settings
  • Faux white marble finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (50 W), 2735 lumens, 3000 K, 90 CRI, dimmable
  • Measures 32.375-inch width by 4.75-inch height by 3.75-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Faux White Marble
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Luxe
  • Modern
LM-79 Lumens
2735 lm
LM-79 Lumens per Watt
52.7 Lum/Watt
Mount location
Wall horizontal or vertical
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Spacing
2.0 | 1.3 | 1.0
Starting Temperature - Minimum
-10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
Type
Bath Bar
UPC
785247224678
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
32.375 in x 3.75 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
32.375 in
Weight
2.85 lb
Width
3.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.417 A
Frequency Rating
60 Hz
Lamp Wattage
50 W
Lumens Per Watt
52.7 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93093047