text.skipToContent text.skipToNavigation

Calhoun Collection Three-Light Antique Bronze Clear Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Calhoun

Catalog ID: P300047-020

By Progress Lighting
$155.65 USD
Collection Name:  Calhoun
Catalog ID:  P300047-020
A delightful trend in home decor is the repurposing of antique parts into new, functional furniture and accessories. The Calhoun Collection playfully follows this lead with an apothecary style and features a clear glass diffuser held in place with a mechanical latch from a spice container. The glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. Three-Light bath & vanity with an Antique Bronze finish.
  • Ideal for a bathroom
  • Perfect for farmhouse and urban industrial style settings
  • Handsome antique bronze finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 21.625-inch width by 8.625-inch height by 6.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Seneca and Mast collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution Up/Down
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style Traditional/Casual
Type Vanity Light
UPC 785247214372
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 21.625 in x 6.875 in x 8.625 in
Height 8.625 in
Height to Center 6.375 in
Length 21.625 in
Note Weight of fixture exceeds NEC limits No
Weight 9.94 lb
Width 6.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 36

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Calhoun_P300047-020

Applications Notes