text.skipToContent text.skipToNavigation

Cantata Collection One-Light Bath Bracket

by Progress Lighting 

Collection Name: Cantata

Catalog ID: P3216-09

Cantata One-light bath bracket in Brushed Nickel finish. The Cantata Collection is a sophisticated and modern style with a sense of traditional craftsmanship. An airy frame supports glass shades for pleasing, diffused illumination. An extensive collection of fixtures, Cantata can be used to update a single room or an entire home to create a designer coordinated look.

  • Brushed Nickel finish.
  • Etched white glass.
  • Flat bobeche and pinched tail.
  • Curved frame supports glass shades for pleasing illumination.

$83.49 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type plated
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247181094
Warranty Length 1 year warranty

Dimensions

Depth 7.125 in
Gross Weight with Packaging 2 lb
Height 12.875 in
Height to Center 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads