text.skipToContent text.skipToNavigation

Carisa Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Carisa

Catalog ID: P300086-009

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Three-Light Bath in a Brushed Nickel finish.

  • Inspired by the revival of mid-century fashions
  • Features popular Brushed Nickel finish
  • A metallic finish supports glossy white glass globes to create a timeless modern design
  • Uses three 75-watt max. medium base bulbs (sold separately)
  • The Carisa collection enhances classic style interiors
  • Shop the complete Carisa collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

$139.70 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Opal
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E26
UPC 785247217052
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8 in
Height 10 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 5.1 lb
Width 25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads