-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Clarion Collection One-Light Polished Chrome and Clear Glass Modern Style Bath Vanity Wall Light
Item Added to Your Cart!
Clarion Collection One-Light Polished Chrome and Clear Glass Modern Style Bath Vanity Wall Light
Clarion Collection One-Light Polished Chrome and Clear Glass Modern Style Bath Vanity Wall Light
By Progress Lighting
$91.30 USD
Collection Name:
Clarion
Catalog ID:
P300299-015
Embrace minimalist simplicity with the Clarion Collection 1-Light Polished Chrome Glass Modern Bath Vanity Light. The square backplate and rounded light base are coated in a crisp polished chrome finish for a modern aesthetic. A light source glows from inside a cylindrical shade for a crisp, clean look.
- Application: Embrace minimalist simplicity with the Clarion Collection 1-Light Polished Chrome Clear Glass Modern Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, or bathroom.
- Style: Perfect for contemporary, modern, and transitional style settings.
- Finish: The square backplate and rounded light base are coated in a crisp polished chrome finish for a modern aesthetic.
- Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture facing up or down.
- Glass: A light source glows from inside a cylindrical shade for a crisp, clean look.
- Bulbs: For ideal illumination, use 1 medium base T-lamp bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
- Dimensions: Measures 5-inch width by 12-inch height by 4-1/4-inch extends.
- Certifications: cULus damp location listed.
- Pairs With: Pairs with Equinox, Cahill, and Bonita collections.
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
More Options
Where to Buy
Product Details
General
Can be mounted up or down | Yes |
Color | Chrome |
Color Generic | Chrome |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Polished Chrome |
Finish Type | Plated |
Fixture Type | Bath & Vanity Light |
Glass | Clear |
Lamp Included | No |
Lamp Shape | T10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Backplate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Standard |
UPC | 785247246564 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 5 in x 4.25 in x 12.62 in |
Height | 12.62 in |
Height to Center | 1.25 in |
Length | 5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1 lb |
Width | 4.25 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93130115 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Fan Blade Finish Image(s)
Please wait, preparing to download your file.