PROG_P300299_015_hero_PRODIMAGE
PROG_P300299_015_hero_PRODIMAGE
PROG_Clarion_Polished_Chrome_GeneralLit
PROG_PL_1596_E26_T10-clear_Dimmable_Lamp_Graphic
PROG_P300299-015_horizontal-or-vertical

Clarion Collection One-Light Polished Chrome and Clear Glass Modern Style Bath Vanity Wall Light

$97.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300299-015

Collection name:

Clarion

Embrace minimalist simplicity with the Clarion Collection 1-Light Polished Chrome Glass Modern Bath Vanity Light. The square backplate and rounded light base are coated in a crisp polished chrome finish for a modern aesthetic. A light source glows from inside a cylindrical shade for a crisp, clean look.

  • Application: Embrace minimalist simplicity with the Clarion Collection 1-Light Polished Chrome Clear Glass Modern Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, or bathroom.
  • Style: Perfect for contemporary, modern, and transitional style settings.
  • Finish: The square backplate and rounded light base are coated in a crisp polished chrome finish for a modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture facing up or down.
  • Glass: A light source glows from inside a cylindrical shade for a crisp, clean look.
  • Bulbs: For ideal illumination, use 1 medium base T-lamp bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 5-inch width by 12-inch height by 4-1/4-inch extends.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with Equinox, Cahill, and Bonita collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Color
Chrome
Color Generic
Chrome
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
T10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Contemporary
  • Modern
  • New Traditional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247246564
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 4.25 in x 12.62 in
Height
12.62 in
Height to Center
1.25 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
4.25 in
Width Diameter Descriptor
Extends

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
126

Resources

Instruction Sheet Number
93130115