text.skipToContent text.skipToNavigation

Clarion Collection Two-Light Polished Chrome and Clear Glass Modern Style Bath Vanity Wall Light

By Progress Lighting 

Collection Name:  Clarion

Catalog ID: P300300-015

By Progress Lighting
$130.90 USD
Collection Name:  Clarion
Catalog ID:  P300300-015
Embrace minimalist simplicity with the Clarion Collection 2-Light Polished Chrome Glass Modern Bath Vanity Light. The square backplate and rounded light base are coated in a crisp polished chrome finish for a modern aesthetic. Light sources glow from inside cylindrical shades for a crisp, clean look.
  • Application: Embrace minimalist simplicity with the Clarion Collection 2-Light Polished Chrome Clear Glass Modern Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, or bathroom.
  • Style: Perfect for contemporary, modern, and transitional style settings.
  • Finish: The square backplate and rounded light base are coated in a crisp polished chrome finish for a modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture vertically or horizontally.
  • Glass: Light sources glow from inside cylindrical shades for a crisp, clean look.
  • Bulbs: For ideal illumination, use 2 medium base T-lamp bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 20-3/8-inch width by 5-inch height by 4-inch extends.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with Equinox, Cahill, and Bonita collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color Chrome
Color Generic Chrome
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Bath & Vanity Light
Glass Clear
Lamp Included No
Lamp Shape T10
Lamp Type Basic Incandescent
Lifestyle
  • Contemporary
  • Modern
  • New Traditional
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247246601
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 20.37 in x 4.25 in x 5 in
Height 5 in
Height to Center 1.25 in
Length 20.37 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 4.25 in
Width Diameter Descriptor Extends

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resource Links

Instruction Sheet Number 93130115

Resources and Downloads