text.skipToContent text.skipToNavigation

Colonnade LED Collection Four-Light LED Bath & Vanity

By Progress Lighting 

Collection Name:  Colonnade LED

Catalog ID: P300188-009-30

By Progress Lighting
$373.23 USD
Collection Name:  Colonnade LED
Catalog ID:  P300188-009-30
Tubular etched glass shades pop against a geometric back plate to create Colonnade, an LED bath and vanity collection. Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe. LED source features 3000K and 90 CRI benefits, as well as a lifespan of more than 42,000 hours. Four-Light Bath in a Brushed Nickel finish.
  • Ideal for a bathroom
  • Perfect for luxe, mid-century modern, and modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched white glass shades
  • Includes installation instructions and mounting hardware
  • Includes 4 LEDs (38 W), 2026 lumens, 3000 K, 90 CRI, dimmable
  • Measures 31.375-inch width by 7.5-inch height by 3.875-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product Variations

PROG_P300188_009-30_PRODIMAGE
P300188-009-30
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Base Type LED
Can be mounted up or down No
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath & Vanity
Glass Etched White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Socket type material LED
Starting Temperature - Minimum -10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
Type Vanity Light
UPC 785247224067
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 31.375 in x 3.875 in x 7.5 in
Height 7.5 in
Height to Center 3.875 in
Length 31.375 in
Weight 2.9 lb
Width 3.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.317 A
Frequency Rating 60 Hz
Lamp Wattage 38 W
Lumens Per Watt 52.2 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 32

Resource Links

Instruction Sheet Number 93093045

Resources and Downloads