PROG_P300144_143_PRODIMAGE
PROG_P300144_143_PRODIMAGE
PROG_dart_detail3_detailshot
PROG_dart_detail2_detailshot
+2
PROG_dart glass _detail2_detailshot
Discontinued
Clearance

Dart Collection One-Light Bath & Vanity

$44.80 USD
$88.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300144-143

Collection name:

Dart

Dart is a display of modern architectural design styling. Etched white glass shades balance on a striking arched frame. The one-light bath and vanity's subtle detailing is enhanced by a Graphite finish with brushed nickel accents.

  • Dart is a showcase of modern styling
  • Ideal for modern, mid-century modern and urban industrial design styles
  • Features Graphite finish with brushed nickel accents
  • Etched white glass shades balance on a striking arched frame
  • Uses one 100 watt max, medium base bulbs (sold separately)
  • Shop different sizes and styles within Dart family
  • Arching frame is enhanced by contrasting metallic accents
  • Adds task lighting on either side - or above - of mirror to eliminate shadows on face when getting ready in the morning
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Wall Brackets
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Modern
  • Mid-Century Modern
  • Urban Industrial
UPC
785247220380
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.5 in x 6.875 in x 16.875 in
Height
16.875 in
Height to Center
8 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.98 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93088936