text.skipToContent text.skipToNavigation

Dart Three-Light Bath & Vanity

by Progress Lighting 

Collection Name: Dart

Catalog ID: P300146-143

Dart is a display of modern architectural design styling. Etched white glass shades balance on a striking arched frame. The three-light bath and vanity's subtle detailing is enhanced by a Graphite finish with brushed nickel accents.

  • Dart is a display of modern architectural design styling
  • Ideal for modern, mid-century modern and urban industrial design styles
  • Features Graphite finish with brushed nickel accents
  • Uses three 100 watt max, medium base bulbs (sold separately)
  • Etched white glass shades balance on a striking arched frame
  • Shop different sizes and styles within Dart family
  • Subtle detailing is enhanced by metallic accents
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting.

$179.52 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color
  • Black
Color Generic black
Construction Material - Main Steel
Finish Name Graphite
Finish Type painted
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Mid-Century Modern
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Modern
  • Mid-Century Modern
  • Urban Industrial
UPC 785247220403
Warranty Length 1 year limited warranty

Dimensions

Depth 6.875 in
Height 7.875 in
Height to Center 5.625 in
Note Weight of fixture exceeds NEC limits No
Weight 3.48 lb
Width 23.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)