text.skipToContent text.skipToNavigation

Dwyer Collection Black Four-Light Bath

by Progress Lighting 

Collection Name:  Dwyer

Catalog ID: P300267-031

Incorporate a vintage feel with a dash of industrial personality with this four-light bath. An attention-grabbing, clear ribbed glass takes center stage in the design to create a gaslight glow when the fixture is illuminated. A simple, metal frame coated in a sleek black finish encases the ribbed glass to emphasize the light fixture's chic industrial edge.

  • An attention-grabbing, clear ribbed glass takes center stage in the design to create a gaslight glow when the fixture is illuminated.
  • A simple, metal frame coated in a sleek black finish encases the ribbed glass to emphasize the light fixture's chic industrial edge.
  • Incorporate a vintage feel with a dash of industrial personality with this four-light bath.
  • Ideal for any bathroom.
  • Perfect for mid-century, modern, farmhouse, or bohemian settings.
  • Measures 30-inch width by 5-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$220.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Vanity Light
Glass Clear Ribbed
Lamp Included No
Lamp Type G16.5
Lamp Type Actual G16.5
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution Up/Down
Light Source Incandescent
Mount location wall horizontal or vertical
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247236756
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4.5 in
Height 5 in
Height to Center 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 6.39 lb
Width 30 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads