text.skipToContent text.skipToNavigation

Fortune Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Fortune

Catalog ID: P2920-104WB

Two-light bath fixture from the Fortune collection is a glamorous design with brilliant gleaming metalwork and K9 glass accents. Elegantly simple, the Polished Nickel frame gracefully supports white diffusers to provide pleasing, even illumination.

  • Brilliant gleaming metalwork finished in Polished Nickel.
  • Gracefully supports white diffusers.
  • Glamorous design with K9 glass accents.
  • Krypton bulb included.
  • Mount fixture in up position only.

$272.36 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Glass Opal etched
Lamp Included Yes
Lamp Type Candelabra Base (Krypton)
Lamp Type Actual Krypton
Lamp Type Basic halogen
Lifestyle
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material porcelain
Style
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
UPC 785247170722
Warranty Length 1 year warranty

Dimensions

Depth 7.875 in
Gross Weight with Packaging 5 lb
Height 7.375 in
Height to Center 4 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 15 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads