PROG_P300379_31M_hero_PRODIMAGE
PROG_P300379_31M_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P300379-31M_facing-up-or-down
+1
PROG_P300379-31M_detail-montage

Gilmour Collection Three-Light Modern Farmhouse Matte Black Clear Glass Bath Vanity Light

$170.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300379-31M

Collection name:

Gilmour

Stoic squared elements are the prevailing theme of Gilmour. Clear glass shades deliver the ideal amount of illumination. The squared-off shade style perfectly complement the smooth metal arm and backplates to create a classic look with a modern sensibility.

  • Gilmour features stoic squared elements that create a substantial look ideal for bathrooms, powder rooms, and vanities
  • Its charming style fits perfectly in craftsman, modern farmhouse, and transitional interiors
  • A modern matte black finish lends an aura of refinement to the square design of the light
  • This vanity light can be placed adjacent to vanity mirrors, along hallways, or on either side of a bed to fill the room with a soothing glow
  • A rectangular backplate and supports a substantial frame and glass shades
  • Versatile: it can be mounted up or down
  • Measures 20.12 in. length x 7 in. height, extends 5.5 in.
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
Yes
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Farmhouse
  • Craftsman
  • Transitional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
Mounting Type
Wall Horizontal
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263066
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20.12 in x 5.5 in x 7 in
Height
7 in
Height to Center
4.87 in
Length
20.12 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.25 lb
Width
5.5 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93147967

Resources and downloads