text.skipToContent text.skipToNavigation

Hansford Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Hansford

Catalog ID: P300052-020

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in an Antique Bronze and Vintage Brass combination finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The four-light bath & vanity fixture can be mounted up or down.

  • Hansford features a clear, spherical shade.
  • Shade has a pleasing familiarity paired with vintage style metal fittings
  • Features elegance and simplicity of nostalgic styles
  • Antique Bronze finish with Vintage Brass accents.
  • Fixture can be installed with glass facing up or down.

$207.46 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style Traditional/Casual
UPC 785247211975
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Height 10.875 in
Height to Center 8.25 in
Note Weight of fixture exceeds NEC limits No
Weight 9.39 lb
Width 33.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads