text.skipToContent text.skipToNavigation

Hansford Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Hansford

Catalog ID: P300049-104

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in a Polished Nickel finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The one-light bath & vanity fixture can be mounted up or down.

  • Hansford features a clear, spherical shade.
  • Shade has a pleasing familiarity paired with vintage style metal fittings
  • Features elegance and simplicity of nostalgic styles
  • Polished Nickel finish.
  • Fixture can be installed with glass facing up or down.

$65.23 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style Traditional/Casual
UPC 785247211920
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Height 9.5 in
Height to Center 6.875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.77 lb
Width 6.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads