PROG_P300051_163_hero_PRODIMAGE
PROG_P300051_163_hero_PRODIMAGE
play
360 View
PROG_Hansford_Vintage_Brass_GeneralLit
+4
PROG_P300051-163_facing-up-or-down

Hansford Collection Three-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light

$188.32 USD

Brand:

Progress Lighting

Catalog ID:

P300051-163

Collection name:

Hansford

Incorporate a clean design with generous scale with a bath light from the Hansford Collection. A clear globe-style glass shade with an open-rimmed bottom is held in place by a knurled metal light base. The light fixture's frame and circular backplate are coated in a golden vintage brass finish.

  • Ideal for a bathroom
  • Perfect for farmhouse, transitional, and coastal style settings
  • Golden vintage brass finish
  • Round clear glass shade
  • Mount the light fixture facing up or down
  • Uses 3 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 10-87/100-inch height by 24-1/2-inch length by 7-1/4-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Archives, Saluda, and Judson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Vintage Brass
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Coastal
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247250660
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24.5 in x 7.25 in x 10.87 in
Height
10.87 in
Height to Center
8.25 in
Length
24.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.92 lb
Width
7.25 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93077849