PROG_P300077_031_PRODIMAGE
PROG_P300077_031_PRODIMAGE
PROG_PL_1596_G9(Pin_base)_G9-clear_Dimmable_Lamp_Graphic
PROG_index bronze_detail3_detailshot
Discontinued
Clearance

Index Collection Two-Light Matte Black Etched Opal Glass Modern Bath Vanity Light

$53.30 USD
$121.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300077-031

Collection name:

Index

Etched opal glass shades are nestled in sleek linear bands in the Index collection. Ideal for modern bath and vanity areas, Index two-light bath & vanity enhances a spa-like environment. Black finish.

  • Ideal for a bathroom and powder room.
  • Perfect for modern style settings
  • Classic matte black finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Uses two 60-watt max. G9 wedge base bulbs (sold separately) compatible with dimmable bulbs
  • Measures 15-inch width by 5-inch height by 6.125-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
  • Compatible light bulbs include Progress Lighting P7818-01, P7812-01 and 3G9DLED27.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
G9
Lamp Type
G9
Lamp Type Actual
G9
Lamp Type Basic
Incandescent
Lifestyle
Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
G9
Style
Modern
Type
Vanity Light
UPC
785247216901
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.125 in
Dimensions
15 in x 6.125 in x 5 in
Height
5 in
Height to Center
3 in
Length
15 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.39 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
70

Resources

Instruction Sheet Number
93083173