PROG_P2021_15_PRODIMAGE
PROG_P2021_15_PRODIMAGE
PROG_P2021_15alt_PRODIMAGE
PROG_P2021-15_facing-up-or-down
+1
PROG_Inspire_Polished_Chrome_GeneralLit

Inspire Collection Four-Light Polished Chrome Etched Glass Traditional Bath Vanity Light

$174.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2021-15

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Chrome oval metal arms gracefully breeze over and support etched glass shades. Uniquely designed four-light fixture can create different looks as its versatility allows it to be mounted up or down.

  • Ideal for a bathroom or great room
  • Perfect for traditional and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 31.375-inch width by 8.5-inch height by 6.875-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Trinity and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Vanity Light
UPC
785247173921
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
31.375 in x 6.875 in x 8.5 in
Gross Weight with Packaging
9 lb
Height
8.5 in
Height to Center
6.125 in
Length
31.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
9 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
35

Resources

Instruction Sheet Number
93037845