PROG_P2018_09_PRODIMAGE
PROG_P2018_09_PRODIMAGE
PROG_P2018-09_facing-up-or-down
PROG_Inspire_Brushed_Nickel_GeneralLit
+2
PROG_Inspire_detail 3_detailshot

Inspire Collection One-Light Brushed Nickel Etched Glass Traditional Bath Vanity Light

$59.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2018-09

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. One delicate Brushed Nickel oval metal arm gracefully breezes over and supports an etched glass shade. Uniquely designed one-light fixture can create different looks as its versatility allows it to be mounted up or down.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.625-inch width by 7.625-inch height by 7.375-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Trinity and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Bath Sconce
UPC
785247167142
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.625 in x 7.375 in x 7.625 in
Gross Weight with Packaging
4 lb
Height
7.625 in
Height to Center
3.75 in
Length
4.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
7.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
UL/CUL
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
150

Resources

Instruction Sheet Number
93037844