text.skipToContent text.skipToNavigation
Discontinued

Invite Collection Five-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Invite

Catalog ID: P2081-20

By Progress Lighting
$148.00 USD
Collection Name:  Invite
Catalog ID:  P2081-20
Invite the beauty of light into your home with this Antique Bronze five-light bath fixture. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.
  • Ideal for a bathroom
  • Perfect for new traditional, traditional, and transitional style settings
  • Handsome antique bronze finish
  • Crisp white silk mylar shades over inner etched glass
  • Includes installation instructions and mounting hardware
  • Use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 41.5-inch width by 7.375-inch height by 7.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Gather and Riley collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product Variations

PROG_P2081_20_PRODIMAGE
P2081-20
PROG_P2081_09_PRODIMAGE
P2081-09
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath & Vanity
Glass White
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Transitional
Type Vanity Light
UPC 785247181490
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 41.5 in x 7.5 in x 7.375 in
Gross Weight with Packaging 7 lb
Height 7.375 in
Height to Center 4.875 in
Length 41.5 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 7.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 20

Resource Links

Instruction Sheet Number 93051184

Resources and Downloads