text.skipToContent text.skipToNavigation

Invite Collection Five-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Invite

Catalog ID: P2081-20

Invite the beauty of light into your home with this Antique Bronze five-light bath fixture. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Antique Bronze finish.
  • Inner glass globe encircled by a translucent sheer mylar shade.
  • Features a welcoming silhouette.
  • Rich, layering effect creates a dreamy look.

$335.06 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type painted
Glass White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247181490
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.5 in
Gross Weight with Packaging 7 lb
Height 7.375 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 41.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads